Mounting plate for VX, TS

Article number: VX 5051.039

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article number:
VX 5051.039
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
699 mm x 1,096 mm
To fit
Enclosure type: VX
Width: = 800 mm
Height: = 1,200 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
19.6 kg
Gross weight
25.93 kg
EAN
4028177928213
ETIM 9
EC000213
ECLASS 8.0
27409216