Divider panel seal

Article no.: VX 5051.175

Article no.:
VX 5051.175
Dimensions
Width: 26 mm
Height: 12 mm
Length: 5.68 m
To fit Model No.
8609.200
8609.201
8609.202
8609.203
8609.204
8609.205
8609.206
8609.207
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.261 kg
Customs tariff number
40081100
EAN
4028177954007
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
VX Seal for divider panel, 2 sealing strips 745mm, 2 sealing strips 2095mm