Base divider for VX

Article number: VX 5051.021

Article number:
VX 5051.021
Material
Sheet steel
Dimensions
Width: 48 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.4 kg
EAN
4028177928398
ETIM 9
EC002524
ECLASS 8.0
27180101