Locking rod for VX

Article no.: VX 5051114

Article no.:
VX 5051114
Supply includes
Locking rod, complete
Lock plate
Lock case including double-bit insert
Lock: 3 mm double-bit
Assembly component, locking rod
To fit
Enclosure type: VX single-door
VX two-door, main door
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
1.25 kg
Gross weight
1.4 kg
Customs tariff number
83015000
EAN
4028177927469
ETIM 9
EC000747
ECLASS 8.0
27409217