Door, right for VX stainless steel

Article no.: VX 5051156

Article no.:
VX 5051156
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
To fit
Width: 600 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
36 kg
Gross weight
40 kg
Customs tariff number
94039910
EAN
4028177930308
ETIM 9
EC000261
ECLASS 8.0
27180101