Roof plate for VX stainless steel

Article no.: VX 5051143

Article no.:
VX 5051143
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 800 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.9 kg
Gross weight
7.9 kg
EAN
4028177930179
ETIM 9
EC000261
ECLASS 8.0
27180101