Rear panel for VX stainless steel

Article no.: VX 5051146

Article no.:
VX 5051146
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 1,200 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
34 kg
Gross weight
38 kg
Customs tariff number
94039910
EAN
4028177930209
ETIM 9
EC000261
ECLASS 8.0
27180101