Door, left for VX stainless steel

Article no.: VX 5051157

Article no.:
VX 5051157
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
To fit
Width: 600 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
34 kg
Gross weight
38 kg
EAN
4028177930315
ETIM 9
EC000261
ECLASS 8.0
27180101