Glazed aluminium door, one-piece for VX IT

Article no.: VX_IT 5051214

Enclosure key

Article no.:
VX_IT 5051214
Material
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Front door: Aluminium, anodised/spray-finished
Colour
Comfort handle VX, hinges, horizontal extrusion: RAL 9005
Supply includes
Door with comfort handle VX for semi-cylinders with security lock 3524 E
180° hinges, fitted
Assembly parts for mounting on surfaces
To fit
Width: 800 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
14.8 kg
Gross weight
15.6 kg
Customs tariff number
94039910
EAN
4028177968103