Sheet steel door, one-piece, solid for VX IT

Article no.: VX_IT 5051231

Enclosure key

Article no.:
VX_IT 5051231
Material
Sheet steel
Supply includes
Sheet steel door, solid, one-piece, 130° hinges
Comfort handle for proifile half-cylinders with security lock 3524 E
To fit
Width: 600 mm
Height: 800 mm
Supply includes
Sheet steel door, solid, one-piece, 130° hinges
Comfort handle for proifile half-cylinders with security lock 3524 E
Packs of
1 pc(s).
Net weight
8.3 kg
Gross weight
9 kg
Customs tariff number
94039910
EAN
4028177968196