Sheet steel door, vertically divided, vented for VX IT

Article no.: VX_IT 5051219

Enclosure key

Article no.:
VX_IT 5051219
Supply includes
Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
Assembly parts
To fit
Width: 600 mm
Height: 2,200 mm
Supply includes
Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
Assembly parts
Packs of
1 pc(s).
Net weight
31 kg
Gross weight
36 kg
Customs tariff number
94039910
EAN
4028177968240