Sheet steel door, vented

Article no.: VX_IT 5051.232

Sheet steel rear door, vented (vented surface area approx. 85 % perforated)

Enclosure key

Article no.:
VX_IT 5051.232
Material
Sheet steel
Supply includes
Door with comfort handle for semi-cylinders with security lock 3524 E
Locking rod, complete
To fit
Width: 800 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.6 kg
EAN
4028177968141