Sleeve screw for VX IT

Article no.: VX_IT 5051203

Article no.:
VX_IT 5051203
Design
Internal thread
Dimensions
Thread: M6
Thread length: 10 mm
Packs of
50 pc(s).
Net weight
0.35 kg
Gross weight
0.393 kg
Customs tariff number
73181900
EAN
4028177962149