Baying cover for base/plinth system VX

Article no.: VX 5050750

Article no.:
VX 5050750
Dimensions
Height: 100 mm
Packs of
10 pc(s).
Net weight
0.25 kg
Gross weight
0.324 kg
Customs tariff number
94039910
EAN
4028177001848
Product description
for base/plinth system VX, old version