Single door for AX

Article no.: AX 5051320

Article no.:
AX 5051320
Material
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Lock plate
Locking rod, complete
To fit
Width: 800 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
16 kg
Gross weight
16.22 kg
Customs tariff number
94039910
EAN
4028177949034
ETIM 9
EC000261
ECLASS 8.0
27180101