Mounting plate for AX

Article no.: AX 5051383

Article no.:
AX 5051383
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 545 mm
Height: 975 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 600 mm
Height: 1,000 mm
Packs of
1 pc(s).
Net weight
10.846 kg
Gross weight
10.866 kg
Customs tariff number
94039910
EAN
4028177949607
ETIM 9
EC000261
ECLASS 8.0
27180101