Mounting plate for AX

Article no.: AX 5051391

Article no.:
AX 5051391
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 945 mm
Height: 1,375 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 1,000 mm
Height: 1,400 mm
Packs of
1 pc(s).
Net weight
25.8 kg
Gross weight
26 kg
Customs tariff number
94039910
EAN
4028177949683
ETIM 9
EC000261
ECLASS 8.0
27180101