- Article number:
- AX 5051.392
- Material
- Sheet steel
- Surface finish
- zinc-plated
- Dimensions
- Width: 1,145 mm
Height: 1,175 mm - Material thickness of mounting plate
- 2.5 mm
- To fit
- Width: 1,200 mm
Height: 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 27.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177949690
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101