Gland plates for AX

Article no.: AX 5051401

Self-tapping screw

Article no.:
AX 5051401
Material
Sheet steel
Supply includes
Seal included
Dimensions
Width: 301 mm
Depth: 221 mm
Size
5
Packs of
1 pc(s).
Net weight
0.81 kg
Gross weight
0.9 kg
Customs tariff number
73079100
EAN
4028177949782
ETIM 9
EC000261
ECLASS 8.0
27180101
Approvals
UL + C-UL - FTTA