Door, right for AX

Article no.: AX 5051.333

Article no.:
AX 5051.333
Material
Enclosure and door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock plate
To fit
Width: 600 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
13.9 kg
Gross weight
14 kg
Customs tariff number
94039910
EAN
4028177949164
ETIM 9
EC000261
ECLASS 8.0
27180101