Door, right for AX

Article number: AX 5051.341

Article number:
AX 5051.341
Material
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Width: 500 mm
Height: 1,000 mm
Packs of
1 pc(s).
Net weight
9.2 kg
Gross weight
9.24 kg
Customs tariff number
94039910
EAN
4028177949249
ETIM 9
EC000261
ECLASS 8.0
27180101