Sealing frame for AX

Article no.: AX 5051422

Sealing frame for gland plates

Article no.:
AX 5051422
To fit
Width: 534 mm
Depth: 149 mm
Size
4
Packs of
4 pc(s).
Net weight
0.056 kg
Gross weight
0.061 kg
Customs tariff number
40081100
EAN
4028177984370