Sealing frame for AX

Article no.: AX 5051425

Sealing frame for gland plates

Article no.:
AX 5051425
To fit
Width: 436 mm
Depth: 221 mm
Size
7
Packs of
4 pc(s).
Net weight
0.06 kg
Gross weight
0.07 kg
Customs tariff number
40081100
EAN
4028177984349