- Article no.:
- KX 5051.405
- Material
- Sheet steel
- Supply includes
- Gland plate
Sealing frame - Dimensions
- Width: 220 mm
Depth: 90 mm - Packs of
- 2 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.444 kg
- Customs tariff number
- 73079100
- EAN
- 4028177960534
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Approvals
- UL + C-UL - FTTA