Door for compact enclosure HD

Article no.: HD 5052102

Original spare parts for Rittal enclosures, quality guaranteed.

Article no.:
HD 5052102
Material
Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Supply includes
Hinges and lock parts
Dimensions
Width: 380 mm
Height: 500 mm
To fit
Width: 390 mm
Height: 550 mm
Supply includes
Hinges and lock parts
Packs of
1 pc(s).
Net weight
3.4 kg
Gross weight
4.4 kg
Customs tariff number
94039910