Door for compact enclosure HD

Article no.: HD 5052.103

Original spare parts for Rittal enclosures, quality guaranteed.

Article no.:
HD 5052.103
Material
Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Supply includes
Hinges and lock parts
Dimensions
Width: 380 mm
Height: 380 mm
Packs of
1 pc(s).
Net weight
4.6 kg
Gross weight
3.6 kg