Sealing frame HD

Article no.: HD 5050623

Article no.:
HD 5050623
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Enclosure type: HD compact enclosure
Width: = 810 mm
Height: = 430 mm
To fit Model No.
1314.600
Packs of
1 pc(s).
Net weight
0.195 kg
Gross weight
0.2 kg
Customs tariff number
40081100
EAN
4028177919921
ETIM 9
EC000855
ECLASS 8.0
27180704