- Article number:
- HD 5050.628
- Material
- Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Surface finish
- Seal: Blue, dyed (RAL 5010)
- To fit
- Enclosure type: HD compact enclosure
Width: = 510 mm
Height: = 550 mm - To fit Model No.
- 1307.600
- Packs of
- 1 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.168 kg
- Customs tariff number
- 40081100
- EAN
- 4028177919976
- ETIM 9
- EC000855
- ECLASS 8.0
- 27180704