Sealing frame HD

Article no.: HD 5050694

Article no.:
HD 5050694
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Width: = 205 mm
Height: = 220 mm
To fit Model No.
4000.021
Packs of
1 pc(s).
Net weight
0.07 kg
Gross weight
0.08 kg
Customs tariff number
40081100
EAN
4028177956957
ETIM 9
EC000261
ECLASS 8.0
27180101