- Article number:
- HD 5050.856
- Material
- Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Surface finish
- Seal: Blue, dyed (RAL 5010)
- To fit
- Width: = 380 mm
Height: = 500 mm - Packs of
- 1 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 39269097
- EAN
- 4028177968332
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101