Gland plate for TS

Article no.: TS 5050012

Article no.:
TS 5050012
Surface finish
Zinc-plated
Supply includes
Gland plates, divided
Dimensions
Width: 800 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
5.4 kg
Gross weight
6 kg
EAN
4028177393073
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405