Gland plate for TS

Article number: TS 5050.180

Article number:
TS 5050.180
Surface finish
Zinc-plated
Supply includes
Gland plates, divided
Dimensions
Width: 1,200 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
6.4 kg
Gross weight
7.4 kg
EAN
4028177650718
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405