Roof plates for TS

Article number: TS 5050.064

Article number:
TS 5050.064
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 800 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.4 kg
Gross weight
6.6 kg
EAN
4028177701649
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101