- Article no.:
- TS 5050098
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Roof plate
- Dimensions
- Width: 800 mm
Depth: 500 mm - Supply includes
- Roof plate
- Packs of
- 1 pc(s).
- Net weight
- 5 kg
- Gross weight
- 5.4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177649897
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405