Roof plates for TS

Article no.: TS 5050104

Article no.:
TS 5050104
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 600 mm
Depth: 800 mm
Supply includes
Roof plate
Packs of
1 pc(s).
Net weight
6.2 kg
Gross weight
6.4 kg
Customs tariff number
73269098
EAN
4028177649941
ETIM 9
EC000744
ETIM 8
EC000261
ECLASS 8.0
27180101