Roof plates for TS

Article no.: TS 5050109

Article no.:
TS 5050109
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,200 mm
Depth: 500 mm
Supply includes
Roof plate
Packs of
1 pc(s).
Net weight
3.95 kg
Gross weight
4.1 kg
Customs tariff number
73269098
EAN
4028177649996
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405