Rear panel for VX SE, TS

Article no.: TS 5050.119

Article no.:
TS 5050.119
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Rear panel
Assembly parts (set)
Dimensions
Width: 800 mm
Height: 1,400 mm
Packs of
1 pc(s).
Net weight
13.44 kg
Gross weight
23 kg
EAN
4028177650091
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101