Rear panel for VX SE, TS

Article no.: TS 5050125

Article no.:
TS 5050125
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Rear panel
Assembly parts (set)
Dimensions
Width: 600 mm
Height: 1,600 mm
Supply includes
Rear panel
Assembly parts (set)
Packs of
1 pc(s).
Net weight
12 kg
Gross weight
26 kg
Customs tariff number
94039910
EAN
4028177650152
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101