Rear panel for VX SE, TS

Article no.: TS 5050129

Article no.:
TS 5050129
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Rear panel
Assembly parts (set)
Dimensions
Width: 1,000 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
22.5 kg
Gross weight
33 kg
Customs tariff number
94039910
EAN
4028177650190
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101