Door, right for two-door TS

Article no.: TS 5050169

Article no.:
TS 5050169
Colour
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular door frame
Spring washers
Dimensions
Width: 600 mm
Height: 1,400 mm
Supply includes
Door
Locking rod with double-bit insert
Tubular door frame
Spring washers
Packs of
1 pc(s).
Net weight
24 kg
Gross weight
34 kg
Customs tariff number
94039910
EAN
4028177650596
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204