- Article no.:
- TS 5050170
- Colour
- RAL 7035
- Supply includes
- Door
Locking rod with double-bit insert
Tubular door frame
Spring washers - Dimensions
- Width: 600 mm
Height: 1,600 mm - Supply includes
- Door
- Locking rod with double-bit insert
- Tubular door frame
- Spring washers
- Packs of
- 1 pc(s).
- Net weight
- 23.5 kg
- Gross weight
- 36 kg
- Customs tariff number
- 94039910
- EAN
- 4028177650602
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204