Door, left for two-door TS

Article no.: TS 5050163

Article no.:
TS 5050163
Colour
RAL 7035
Supply includes
Door
Lock
Tubular door frame
Lock components
Dimensions
Width: 400 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
16.2 kg
Gross weight
17.2 kg
Customs tariff number
94039910
EAN
4028177650534
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204