Locking rod for single-door TS

Article no.: TS 5050.139

For VX SE, please additionally order lock plate 5050817.

Article no.:
TS 5050.139
Supply includes
Locking rod, complete
Lock case including double-bit insert
Lock: 3 mm double-bit
To fit
Height: 1,600 mm
Note
The spring washers cannot be reused when replacing the locking rods. Check whether you have a sufficient quantity in stock (Model No. 8800.070).
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
EAN
4028177650299
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217