Door, left for two-door AE

Article no.: AE 5050470

Article no.:
AE 5050470
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 500 mm
Height: 760 mm
To fit
Width: 1,000 mm
Height: 760 mm
Packs of
1 pc(s).
Net weight
6.9 kg
Gross weight
7.9 kg
EAN
4028177708556
ETIM 9
EC000261
ECLASS 8.0
27180101