Mounting plate for AE

Article number: AE 5050.435

Article number:
AE 5050.435
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
334 mm x 570 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 380 mm
Height: = 600 mm
To fit Model No.
1038500
1338500
1008600
Packs of
1 pc(s).
Net weight
3.6 kg
Gross weight
4.6 kg
EAN
4028177708204
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216