Mounting plate for AE

Article no.: AE 5050437

Article no.:
AE 5050437
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
354 mm x 475 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 400 mm
Height: = 500 mm
To fit Model No.
1045500
1015600
Packs of
1 pc(s).
Net weight
2.7 kg
Gross weight
2.8 kg
EAN
4028177708228
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216