Mounting plate for AE

Article number: AE 5050.444

Article number:
AE 5050.444
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
549 mm x 730 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 760 mm
To fit Model No.
1076500
1376500
1012600
Packs of
1 pc(s).
Net weight
9.3 kg
Gross weight
10.3 kg
EAN
4028177708297
ETIM 9
EC000213
ECLASS 8.0
27409216