Mounting plate for AE

Article number: AE 5050.445

Article number:
AE 5050.445
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
539 mm x 955 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 1,000 mm
To fit Model No.
1090500
Packs of
1 pc(s).
Net weight
10.2 kg
Gross weight
11.2 kg
EAN
4028177708303
ETIM 9
EC000213
ECLASS 8.0
27409216