Mounting plate for AE

Article no.: AE 5050448

Article no.:
AE 5050448
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
940 mm x 1,355 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 1,000 mm
Height: = 1,400 mm
To fit Model No.
1114500
Packs of
1 pc(s).
Net weight
29.8 kg
Gross weight
39.8 kg
EAN
4028177708334
ETIM 9
EC000213
ECLASS 8.0
27409216