Mounting plate for AE

Article number: AE 5050.450

Article number:
AE 5050.450
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
940 mm x 1,155 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 1,000 mm
Height: = 1,200 mm
To fit Model No.
1213500
1019500
1019600
Packs of
1 pc(s).
Net weight
25.5 kg
Gross weight
35.5 kg
EAN
4028177708358
ETIM 9
EC000213
ECLASS 8.0
27409216